IESNA:LM-63-2002
[TEST]P946684
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-735-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11193
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2246.9 2248.1 2243.3 2233.3 2174.7 2113.7 2103.6 2152.2 2264.7 2414.4
2595.6 2804 3023.7 3184.1 3307.3 3429.2 3540.6 3607.5 3630.5 3605.7
3480.2 3254.6 2966.2 2509.2 1842.5 1072.8 833 762 677.3 551.8
423.9 329.2 246.9 154.5 88.2 35.5 0
2246.9 2237.4 2232.7 2226.2 2169.3 2107.2 2098.3 2142.1 2250.4 2405
2581.4 2782.7 3002.4 3168.1 3286.6 3410.9 3521 3592.1 3625.2 3595.6
3460.6 3239.8 2946.7 2470.1 1784.5 1039.1 823.6 754.9 669 542.3
418.6 325 235 148.6 85.8 34.3 0
2246.9 2243.9 2241.6 2235 2190.1 2130.3 2111.3 2147.4 2242.2 2387.2
2558.9 2751.9 2969.8 3161.6 3294.3 3417.4 3547.1 3635.3 3690.3 3685.6
3594.4 3391.9 3114.3 2682.1 2044.4 1209 838.4 761.4 690.3 592.1
477.8 355.2 262.9 171.7 93.5 42.6 0
2246.9 2241.6 2238.6 2243.9 2213.1 2161.6 2138.5 2156.9 2223.2 2339.3
2493.8 2666.1 2865.6 3081.1 3253.4 3390.2 3521.6 3635.9 3704 3735.9
3700.4 3576.1 3354.6 2966.2 2381.3 1523.4 862.6 715.8 651.3 574.3
492.6 409.1 316.8 211.4 120.8 53.9 0
2246.9 2244.5 2246.3 2258.1 2252.2 2225 2191.2 2187.7 2217.9 2287.1
2393.7 2531.1 2695.7 2885.1 3091.8 3283 3431.6 3560.7 3675 3759
3782.7 3730.6 3600.9 3389.6 2976.3 2243.3 1248.7 633.5 498.5 419.8
342.2 275.9 214.9 151.6 82.3 30.2 0
2246.9 2248.1 2254.6 2270.6 2286 2286 2270 2255.2 2257.5 2286.6
2344 2434 2555.4 2698.6 2859.1 3062.8 3279.5 3462.4 3568.4 3618.1
3650.7 3666.7 3661.3 3654.8 3591.5 3218.5 2409.7 1342.2 610.4 391.9
308.5 239.2 174.7 120.2 69.3 25.5 0
2246.9 2249.3 2261.7 2280.6 2307.9 2332.1 2348.7 2361.7 2360.6 2383.1
2421 2479 2559.5 2651.9 2764.9 2902.9 3059.8 3232.1 3387.2 3515.7
3645.3 3791 3936.6 4088.2 4275.9 4381.3 4056.2 3209 2073.4 1041.4
499.7 307.3 208.4 135.6 77.6 27.2 0
2246.9 2251 2268.2 2295.4 2325 2354.6 2390.2 2430.4 2479 2541.1
2620.5 2711.7 2809.9 2918.9 3048.5 3207.2 3386.6 3584.4 3799.9 4033.1
4302.5 4596.8 4926 5253.4 5620.5 6047.4 6463.6 6569 6186.5 5277.7
3923 2488.5 1451.2 801.7 354.1 85.3 0
2246.9 2257 2277.7 2309.1 2339.8 2367.7 2401.4 2447.6 2501.5 2583.2
2690.9 2814.7 2961.5 3142.7 3362.9 3635.9 3952 4317.9 4712.2 5114.9
5572.5 6007.1 6519.8 7040.8 7666.1 8280.6 9062.2 9899.3 10565.4 10495.5
9236.2 6960.3 4399.6 1763.2 322.1 71 0
2246.9 2256.4 2281.8 2311.4 2342.2 2375.4 2410.3 2457.1 2513.3 2594.4
2693.9 2813.5 2955 3136.8 3362.3 3648.9 3976.9 4373.6 4811.7 5260.5
5731.8 6213.1 6728.8 7291.3 7891.6 8517.5 9227.9 10000 10754.3 10887.5
9631.1 7029.6 3988.2 1038.5 221.4 65.7 0
2246.9 2255.8 2275.9 2315.6 2348.1 2384.2 2413.9 2457.1 2516.3 2587.3
2673.2 2770.9 2882.2 3034.9 3235.6 3478.4 3772 4133.2 4544.7 4993.5
5444.6 5907 6384.8 6894.6 7451.1 7998.2 8568.4 9067.5 9447 9175.2
7907.6 5449.4 2371.8 457.7 138 45.6 0
2246.9 2253.4 2280.6 2315 2346.4 2377.7 2407.3 2441.7 2489.6 2541.1
2602.1 2661.3 2720.5 2800.5 2917.7 3072.8 3259.3 3509.8 3804.6 4138.5
4502.1 4878 5247.5 5622.8 6013 6378.3 6744.8 7077 7147.4 6528.1
5264.1 3616.9 1543.5 307.3 92.4 25.5 0
2246.9 2253.4 2275.9 2302 2328 2344 2360 2373.6 2386 2400.8
2405.6 2389.6 2359.4 2327.4 2304.9 2303.7 2335.7 2426.9 2574.9 2761.4
2982.2 3225.6 3470.7 3714.6 3951.4 4148.6 4265.8 4331.6 4164.6 3503.3
2569 1588.5 633.5 180 66.3 16.6 0
2246.9 2245.1 2250.4 2258.1 2253.4 2222 2173.5 2100.6 2004.7 1878
1719.4 1534.6 1351.1 1197.7 1075.8 975.1 897.6 847.8 822.4 816.5
832.4 864.4 895.2 925.4 939.6 916.5 845.5 732.4 559.5 397.3
288.9 209.6 152.8 107.2 64.5 17.2 0
2246.9 2232.1 2213.7 2177.6 2112.5 2004.1 1859.1 1675 1468.9 1281.8
1128.5 995.3 872.1 780.9 731.2 708.1 692.1 672.6 651.9 632.3
609.2 577.9 541.1 508.6 477.2 445.8 415 381.9 342.8 298.4
252.8 208.4 161 110.7 60.4 13.6 0
2246.9 2217.3 2163.4 2072.2 1930.1 1728.2 1506.8 1296 1140.9 1008.9
896.4 833 796.3 764.4 731.2 703.4 688.6 683.2 673.2 650.7
618.1 585.6 552.4 520.4 485.5 451.2 416.2 378.9 342.8 303.1
261.1 214.3 161 104.2 53.3 11.2 0
2246.9 2207.8 2117.2 1968.6 1750.7 1484.9 1259.9 1104.2 979.9 902.3
865.6 831.9 796.3 758.4 723.5 702.2 695.7 692.1 683.8 657.2
595.6 560.7 529.3 499.1 471.3 445.2 413.3 377.7 339.8 297.2
251 201.3 149.2 100.7 53.9 14.8 0
2246.9 2192.4 2066.3 1860.9 1579 1302 1124.9 994.1 923 892.2
853.8 816.5 791 763.8 726.5 702.8 692.1 677.9 615.2 588.5
579.6 576.1 566 550 525.8 493.8 448.8 406.7 360.6 314.4
267 219.7 170.5 120.8 71 24.3 0
2246.9 2188.3 2034.3 1779.2 1458.8 1208.4 1050.3 949.1 918.9 884
841.3 812.3 794 769.7 725.3 695.1 671.4 606.3 583.8 574.3
566.6 564.8 557.7 538.8 506.2 467.7 426.3 381.3 334.5 292.5
251.6 211.4 172.9 133.8 134.4 101.8 0
2246.9 2172.3 1989.3 1701 1367.7 1152.2 1005.3 940.2 918.3 878.6
837.8 811.7 796.3 772.1 720 674.4 614.6 567.8 553 539.4
530.5 525.2 500.9 473.7 442.9 412.1 376 341 302.5 263.5
226.8 188.9 153.3 184.7 165.8 55.7 0
2246.9 2167.6 1973.4 1673.2 1330.4 1107.2 975.7 936.6 916.5 878
837.8 813.5 802.2 779.8 716.4 649.5 571.3 538.8 518.1 501.5
493.2 474.8 444 415.6 386.6 354.1 325.6 297.2 267 239.8
226.2 178.8 148.6 205.4 94.7 23.7 0
2246.9 2175.2 1985.2 1676.7 1338.7 1122 981.1 939 922.4 884.5
841.3 818.2 806.4 786.3 724.7 650.1 570.2 537.6 515.7 498.5
489 471.3 441.1 414.4 384.8 353.5 322.1 293.7 265.8 232.7
203.7 167.6 148.6 206 81.7 20.1 0
